How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | AG: | 6.31 |
| LQ1: | 6.75 in | G: | 2.87 |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | AK: | 8.5 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.75 | V: | 2.51 in |
| H: | 0.53 in | LL: | 2.95 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.691 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

