How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AA: | 12.06 | AK: | 8.5 |
| AB: | 5.57 | BF: | 0.53 |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AG: | 6.31 |
| AJ: | 7.25 | T: | 1.75 |
| LQ1: | 6.75 in | G: | 2.87 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

