How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| D: | 4.19 | I: | 5.02 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 6.75 in | T: | 1.75 |
| G: | 2.87 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 12.06 | LL: | 2.95 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BD: | 9 | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

