How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| I: | 5.02 in | AJ: | 7.25 |
| T: | 1.75 | H: | 0.53 in |
| V: | 2.51 in | AG: | 6.31 |
| BD: | 9 | AB: | 5.57 |
| BE1: | 0.5 in | AA: | 12.06 |
| BF: | 0.53 | P: | 3.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | LL: | 2.95 in |
| AK: | 8.5 | D: | 4.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

