How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| D: | 4.19 | AJ: | 7.25 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 6.75 in |
| I: | 5.02 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.75 | P: | 3.51 in |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.19 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output RPM: | 87.5 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

