How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| BF: | 0.53 | AB: | 5.57 |
| AF: | 0.25 | BD: | 9 |
| T: | 1.75 | AA: | 12.06 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.95 in |
| LQ1: | 6.75 in | P: | 3.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Assembly: | YF-1 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.19 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

