How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.75 |
| LQ1: | 6.75 in | BD: | 9 |
| D: | 4.19 | AJ: | 7.25 |
| AK: | 8.5 | G: | 2.87 |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AB: | 5.57 |
| H: | 0.53 in | AA: | 12.06 |
| BE1: | 0.5 in | AF: | 0.25 |
| P: | 3.51 in | LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Bore Code: | 28 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

