How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 2.87 |
| AE2: | 0.57 | AA: | 12.06 |
| LQ1: | 6.75 in | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.25 |
| AG: | 6.31 | P: | 3.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 5.02 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

