How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 2.95 in | AK: | 8.5 |
| AA: | 12.06 | AE2: | 0.57 |
| AG: | 6.31 | AF: | 0.25 |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| AJ: | 7.25 | I: | 5.02 in |
| H: | 0.53 in | LQ1: | 6.75 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

