How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.75 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| H: | 0.53 in | LL: | 2.95 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4.19 | AF: | 0.25 |
| P: | 3.51 in | AA: | 12.06 |
| I: | 5.02 in | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| V: | 2.51 in | AE2: | 0.57 |
| AK: | 8.5 | AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YF-1 |
| Bore Code: | 28 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

