How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AG: | 6.31 | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | BF: | 0.53 |
| BD: | 9 | LL: | 2.95 in |
| T: | 1.75 | AF: | 0.25 |
| AA: | 12.06 | LQ1: | 6.75 in |
| AE2: | 0.57 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Bore Code: | 28 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

