How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| BD: | 9 | LQ1: | 6.75 in |
| AA: | 12.06 | AF: | 0.25 |
| BE1: | 0.5 in | AB: | 5.57 |
| T: | 1.75 | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| D: | 4.19 | G: | 2.87 |
| I: | 5.02 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 1.91 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Bore Code: | 28 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

