How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 8.5 |
| LQ1: | 6.75 in | P: | 3.51 in |
| AJ: | 7.25 | G: | 2.87 |
| AF: | 0.25 | T: | 1.75 |
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 5.02 in | LL: | 2.95 in |
| AA: | 12.06 | AE2: | 0.57 |
| BD: | 9 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.57 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output RPM: | 29.2 |
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

