How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | I: | 5.02 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 2.87 | AB: | 5.57 |
| T: | 1.75 | D: | 4.19 |
| BD: | 9 | P: | 3.51 in |
| BF: | 0.53 | AA: | 12.06 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AF: | 0.25 | LQ1: | 6.75 in |
| V: | 2.51 in | LL: | 2.95 in |
Technical Specifications
| Model Code: | 32YF | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 1.375 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

