How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | AF: | 0.25 |
| BF: | 0.53 | G: | 2.87 |
| AE2: | 0.57 | T: | 1.75 |
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | AJ: | 7.25 |
| AA: | 12.06 | LL: | 2.95 in |
| AG: | 6.31 | AB: | 5.57 |
| BD: | 9 | H: | 0.53 in |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.57 |
| Service Factor: | 1 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Bore Code: | 28 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

