How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 2.87 |
| AG: | 6.31 | AK: | 8.5 |
| AB: | 5.57 | I: | 5.02 in |
| BF: | 0.53 | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| P: | 3.51 in | BE1: | 0.5 in |
| LL: | 2.95 in | V: | 2.51 in |
| LQ1: | 6.75 in | BD: | 9 |
| AJ: | 7.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Output RPM: | 233 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

