How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AF: | 0.25 | LQ1: | 6.75 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | BF: | 0.53 |
| T: | 1.75 | AG: | 6.31 |
| AA: | 12.06 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 3.51 in |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 32YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

