How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 6.75 in |
| V: | 2.51 in | AG: | 6.31 |
| AB: | 5.57 | AA: | 12.06 |
| AE2: | 0.57 | T: | 1.75 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BF: | 0.53 | G: | 2.87 |
| D: | 4.19 | BD: | 9 |
| I: | 5.02 in | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Output RPM: | 21.9 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

