How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | H: | 0.53 in |
| BD: | 9 | P: | 3.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LQ1: | 6.75 in |
| I: | 5.02 in | AK: | 8.5 |
| AG: | 6.31 | AA: | 12.06 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.95 in | T: | 1.75 |
| AB: | 5.57 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Assembly: | YF-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

