How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| G: | 2.87 | BF: | 0.53 |
| AG: | 6.31 | I: | 5.02 in |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.51 in | D: | 4.19 |
| LQ1: | 6.75 in | AE2: | 0.57 |
| AB: | 5.57 | T: | 1.75 |
| AF: | 0.25 | V: | 2.51 in |
| BD: | 9 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

