How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.75 | AF: | 0.25 |
| AA: | 12.06 | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| BD: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AB: | 5.57 | V: | 2.51 in |
| LQ: | 5.88 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 7.03 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

