How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AJ: | 5.88 |
| AB: | 5.57 | D: | 4.19 |
| T: | 1.75 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| H: | 0.53 in | P: | 3.51 in |
| BD: | 5.88 | AG: | 6.31 |
| AE2: | 0.57 | AA: | 12.06 |
| AK: | 4.5 | LQ: | 5.88 in |
| BE: | 0.38 in | LL: | 2.95 in |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 0.691 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

