How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 5.57 | AA: | 12.06 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.75 | BD: | 5.88 |
| AG: | 6.31 | V: | 2.51 in |
| AF: | 0.25 | LQ: | 5.88 in |
| G: | 2.87 | P: | 3.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

