How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AJ: | 5.88 |
| LQ: | 5.88 in | AK: | 4.5 |
| AF: | 0.25 | AE2: | 0.57 |
| BF: | 0.41 | V: | 2.51 in |
| G: | 2.87 | D: | 4.19 |
| H: | 0.53 in | LL: | 2.95 in |
| T: | 1.75 | AG: | 6.31 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 5.28 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

