How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AJ: | 5.88 |
| G: | 2.87 | T: | 1.75 |
| AK: | 4.5 | P: | 3.51 in |
| LQ: | 5.88 in | V: | 2.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| D: | 4.19 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 5.88 | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Model Code: | 32YF |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 28 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

