How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | LQ: | 5.88 in |
| AB: | 5.57 | AG: | 6.31 |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 12.06 | AF: | 0.25 |
| P: | 3.51 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BE: | 0.38 in | T: | 1.75 |
| LL: | 2.95 in | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Bore Code: | 28 | Assembly: | YF-1 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.47 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

