How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LQ: | 5.88 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LL: | 2.95 in |
| I: | 5.02 in | AB: | 5.57 |
| AF: | 0.25 | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 4.19 | P: | 3.51 in |
| T: | 1.75 | AG: | 6.31 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 32YF | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

