How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE2: | 0.57 | T: | 1.75 |
| P: | 3.51 in | H: | 0.53 in |
| D: | 4.19 | G: | 2.87 |
| LQ: | 5.88 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 6.31 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| AA: | 12.06 | AJ: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

