How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.95 in | I: | 5.02 in |
| AB: | 5.57 | BF: | 0.41 |
| AG: | 6.31 | AE2: | 0.57 |
| G: | 2.87 | LQ: | 5.88 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.75 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.35 |
| Input Bore (C Face): | 0.625 | Bore Code: | 28 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

