How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| AG: | 6.31 | LL: | 2.95 in |
| P: | 3.51 in | AA: | 12.06 |
| I: | 5.02 in | AJ: | 5.88 |
| AF: | 0.25 | T: | 1.75 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| BF: | 0.41 | AE2: | 0.57 |
| AK: | 4.5 | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | AB: | 5.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Ratio: | 40:1 | Series Code: | OE |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 2.35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

