How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 3.51 in |
| BF: | 0.41 | AA: | 12.06 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.75 | AK: | 4.5 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| AE2: | 0.57 | AF: | 0.25 |
| AJ: | 5.88 | AB: | 5.57 |
| I: | 5.02 in | BD: | 5.88 |
| G: | 2.87 | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.75 in |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.35 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Bore Code: | 28 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

