How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.57 |
| LL: | 2.95 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BF: | 0.41 | I: | 5.02 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.87 |
| D: | 4.19 | T: | 1.75 |
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 9.14 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output RPM: | 339 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

