How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LQ: | 5.88 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AE2: | 0.57 |
| AF: | 0.25 | AJ: | 5.88 |
| AB: | 5.57 | T: | 1.75 |
| AK: | 4.5 | G: | 2.87 |
| AA: | 12.06 | BD: | 5.88 |
| AG: | 6.31 | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Model Code: | 32YF |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 28 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

