How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.19 |
| LL: | 2.95 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | T: | 1.75 |
| AB: | 5.57 | P: | 3.51 in |
| I: | 5.02 in | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | LQ: | 5.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

