How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AF: | 0.25 | T: | 1.75 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.57 | AK: | 4.5 |
| AA: | 12.06 | BF: | 0.41 |
| V: | 2.51 in | AG: | 6.31 |
| P: | 3.51 in | D: | 4.19 |
| LQ: | 5.88 in | LL: | 2.95 in |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

