How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BE: | 0.38 in |
| D: | 4.19 | T: | 1.938 |
| P: | 3.51 in | AJ: | 5.88 |
| I: | 5.02 in | AB: | 5.57 |
| G: | 2.87 | AE2: | 0.57 |
| AK: | 4.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | AG: | 6.31 |
| BD: | 5.88 | LL: | 2.95 in |
| LQ: | 5.88 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 32YF | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Bore Code: | 31 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

