How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.41 |
| AE2: | 0.57 | V: | 2.51 in |
| AJ: | 5.88 | AG: | 6.31 |
| AF: | 0.25 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AB: | 5.57 | LQ: | 5.88 in |
| H: | 0.53 in | T: | 1.938 |
| AK: | 4.5 | D: | 4.19 |
| BD: | 5.88 | AA: | 12.06 |
| P: | 3.51 in | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

