How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| I: | 5.02 in | BE: | 0.38 in |
| AF: | 0.25 | LQ: | 5.88 in |
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | AE2: | 0.57 |
| T: | 1.938 | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | AG: | 6.31 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

