How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.938 |
| BE: | 0.38 in | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AJ: | 5.88 |
| AA: | 12.06 | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

