How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LQ: | 5.88 in |
| AE2: | 0.57 | T: | 1.938 |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 4.19 | H: | 0.53 in |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 2.95 in | AA: | 12.06 |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 6.31 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AB: | 5.57 | I: | 5.02 in |
Technical Specifications
| Series Code: | OE | Model Code: | 32YF |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 5.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

