How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| LQ: | 5.88 in | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| AA: | 12.06 | BD: | 5.88 |
| I: | 5.02 in | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.938 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | V: | 2.51 in |
| AE2: | 0.57 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Model Code: | 32YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

