How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | D: | 4.19 |
| AG: | 6.31 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 5.57 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | I: | 5.02 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| H: | 0.53 in | AA: | 12.06 |
| LL: | 2.95 in | G: | 2.87 |
| T: | 1.938 | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 70 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Model Code: | 32YF | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

