How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LL: | 2.95 in |
| AF: | 0.25 | AG: | 6.31 |
| AA: | 12.06 | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LQ: | 5.88 in |
| P: | 3.51 in | V: | 2.51 in |
| BE: | 0.38 in | AE2: | 0.57 |
| AB: | 5.57 | AK: | 4.5 |
| BF: | 0.41 | G: | 2.87 |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

