How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.57 |
| LQ: | 5.88 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| LL: | 2.95 in | AF: | 0.25 |
| G: | 2.87 | AA: | 12.06 |
| T: | 1.938 | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
| BE: | 0.38 in | I: | 5.02 in |
| P: | 3.51 in | BD: | 5.88 |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 3.47 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

