How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | LL: | 2.95 in |
| AB: | 5.57 | AK: | 4.5 |
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | I: | 5.02 in |
| BD: | 5.88 | P: | 3.51 in |
| AE2: | 0.57 | T: | 1.938 |
| D: | 4.19 | LQ: | 5.88 in |
| AJ: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 58.3 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

