How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 5.57 | BE: | 0.38 in |
| AE2: | 0.57 | H: | 0.53 in |
| T: | 1.938 | BD: | 5.88 |
| LL: | 2.95 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| BF: | 0.41 | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YF | Bore Code: | 31 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.35 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

