How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 4.5 |
| V: | 2.51 in | AG: | 6.31 |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 2.95 in | AA: | 12.06 |
| AE2: | 0.57 | AF: | 0.25 |
| I: | 5.02 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| G: | 2.87 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 5.88 in |
| P: | 3.51 in | T: | 1.938 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

