How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | T: | 1.938 |
| G: | 2.87 | BD: | 5.88 |
| AJ: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | BF: | 0.41 |
| AK: | 4.5 | P: | 3.51 in |
| AA: | 12.06 | AE2: | 0.57 |
| AF: | 0.25 | LQ: | 5.88 in |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.14 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 339 | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

