How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AK: | 4.5 |
| AF: | 0.25 | D: | 4.19 |
| T: | 1.938 | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 5.88 in |
| H: | 0.53 in | AB: | 5.57 |
| AA: | 12.06 | BE: | 0.38 in |
| BF: | 0.41 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| I: | 5.02 in | V: | 2.51 in |
| AE2: | 0.57 | G: | 2.87 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

