How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| D: | 4.19 | LL: | 2.95 in |
| T: | 1.938 | AF: | 0.25 |
| BE: | 0.38 in | AG: | 6.31 |
| H: | 0.53 in | AE2: | 0.57 |
| AJ: | 5.88 | AB: | 5.57 |
| BD: | 5.88 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| V: | 2.51 in | AA: | 12.06 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

